IESNA:LM-63-2002
[TEST]P1055163
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2349
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1553 1536.1 1529.7 1518 1502.4 1482.9 1456.9 1429.7 1398.5 1363.4
1321.9 1281.6 1236.2 1190.7 1142.7 1093.4 1042.7 990.8 937.5 880.4
827.2 770 712.9 657 599.9 541.5 483 422 362.3 303.9
242.8 189.6 138.9 92.2 48 15.6 0
1553 1562.1 1551.7 1533.5 1503.7 1462.1 1412.8 1362.1 1301.1 1242.7
1180.4 1116.7 1047.9 977.8 906.4 836.2 766.1 697.3 631.1 564.9
501.2 438.9 379.2 322 276.6 240.2 206.5 174 145.4 118.2
94.8 74 54.5 37.7 23.4 10.4 0
1553 1543.9 1524.5 1479 1414.1 1347.9 1271.2 1189.4 1099.8 1010.2
916.8 827.2 740.2 659.6 585.6 515.5 444.1 394.7 358.4 323.3
288.3 259.7 232.4 206.5 184.4 163.6 142.8 124.7 107.8 90.9
74 59.7 46.7 33.8 20.8 10.4 0
1553 1543.9 1505 1437.5 1359.5 1266.1 1167.4 1059.6 951.8 847.9
747.9 659.6 575.2 494.7 436.3 397.3 359.7 328.5 296.1 268.8
244.1 222 201.3 181.8 163.6 146.7 129.9 114.3 98.7 84.4
70.1 57.1 44.1 32.5 20.8 10.4 0
1553 1547.8 1510.2 1436.2 1346.6 1246.6 1136.2 1016.7 902.5 796
694.7 605.1 518.1 451.9 411.6 375.3 342.8 312.9 283.1 257.1
235 214.3 194.8 176.6 158.4 141.5 126 111.7 96.1 81.8
68.8 55.8 42.9 31.2 19.5 9.1 0
